/content/hbtbt/it/it/search-results.html

    Moduli di zona

    ANN-I/O LED Driver Module

    Interrotto

    ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators. They come in a plastic enclosure that may be mounted inside a custom annunciator or accessory cabinet and can drive up to 40 LEDs. ANN-I/O modules and the FACP communicate over a 2-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.

    Features & Benefits:
    • Minimal programming
    • Each ANN-I/O module drives up to 40 LEDs
    • Programmable to indicate activity for points or zones
    • Can be remotely located up to 6,000 ft (1,829 m) from the panel
    • May be powered by 24V DC from the host FACP or by remote power supply
    • Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
    Certifications:
    • UL: S2424
    • ULC
    • CSFM: 7120-0075:0213
    • MEA: 442-06-E
    Specifiche

    Altro

    • Brand
      • Fire-Lite

    Altro

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite