/content/hbtbt/it/it/search-results.html

    zone modules

    Lite-Connect™ Fiber Module

    Interrotto

    Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs). Lite-Connect is a solution that allows building owners to reduce the number of phone lines by consolidating the central station communications to a single panel. Using fiber-optic technology, the panels are connected together and the MS-9050UD sends point or zone information for the entire system to the central station. In addition, building-to-building connections with fiber-optic cables avoid potential ground fault issues and damage caused by lightning strikes.

    Features & Benefits:
    • Each FACP requires its own & fiber & module
    • Fiber optics panel-to-panel connections to avoid potential ground faults or lightning strike issues
    • Main panel communicates up to 50 points/20 zones to the central station for the MS-9050UD and 198 points/99 zones for the MS-9200UDLS
    • Connects to the ANN-Bus of the fire panel and requires minimal programming
    • Class B or Class A operation for survivability
    Certifications:
    • UL Listed: S2424
    • CSFM: 7300-0075:0231
    • FM Approved
    • Fire Dept. of New York: COA #6177
    Specifiche

    Altro

    • Brand
      • Fire-Lite

    Altro

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta