/content/hbtbt/it/it/search-results.html
    Questo sito sarà sotto manutenzione programmata domenica 14 febbraio - 11:00 PM MST to Sunday, 15th febbraio , 2026, 9:00 AM MST, CET 7:00 AM – 4:30 PM, IST 11:30 AM – 9:30 PM, GMT 6:00 AM – 2:30 PM, EST 1:00 AM - 11:00 AM. Apprezziamo la vostra pazienza durante questo periodo.

    Parti per stazione di allarme

    Resettable element for Vigilon MCP

    Interrotto

    Resettable element for Vigilon MCP (pack of 10). Vigilon & Nano Manual Call Points by Gent are a range that serves as an emergency fire alarm with options such as glass, resetable elements and lift up covers.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    These manual call points are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting. Every manual call point is continuously monitored ensuring a trigger is responded to in less than one second system wide. The range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected. An Environmentally Protected (EP) version with Ingress protection rating IP67 is also available, complete with resettable element, protective cover and backbox.

    Features & Benefits:
    • Resettable or break glass
    • Lift up protective covers
    • Keyswitch
    • Weatherproof version (IP67) suitable for external areas
    • Up to 200 per loop
    • Integral short-circuit isolator
    • Surface or Semi Flush options
    Certifications:
    • EN54 part 11 & 17
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent