/content/hbtbt/it/it/search-results.html

    Stazioni di allarme

    OPAL Series Manual Call Point House Alarm

    Interrotto

    The manual call point house alarms are manufactured in die-cast aluminum with integrated monitoring module, red LED and insulator on both sides for automatic isolation of ring sections in the event of a short circuit in the ring circuit.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    The manual call point house alarms are manufactured in die-cast aluminum with integrated monitoring module, red LED and insulator on both sides for automatic isolation of ring sections in the event of a short circuit in the ring circuit.
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER