/content/hbtbt/it/it/search-results.html

    Stazioni di allarme

    SWIFT Wireless Pull Station - Farenhyt

    SWIFT Wireless Addressable Devices is your turnkey solution for fire protection, emergency communications and CO detection all in one easy to use package . SWIFT Wireless Addressable Devices has always focused on functionality and flexibility

    Panoramica

    SWIFT Wireless Addressable Device is a dual action Wireless pull station requiring two motions to active the station. Both pull stations are designed to work with Silent Knight IFP-series fire alarm control panels

    Features & Benefits:
    • Installer can open station without causing an alarm condition
    • Key operated test and reset lock using lock plate actuator
    • Key matches compatible FACP locks
    • Reliable analog communications for trouble-free operation
    • Braille text on station handle
    • Meets ADA requirement for 5 lbs maximum pull force to active
    • Shell, door, and handle moulded from durable LEXAN
    • Rotary address switches for fast installation
    Certifications:
    • UL
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • System Sensor

    Altro

    • Brand
      • Farenhyt
      • System Sensor
    • Brand : Farenhyt|System Sensor