/content/hbtbt/it/it/search-results.html

    Antenne e ricevitori

    GPS Receiver

    Interrotto

    GPS Receiver is used for connection to Main switch 583390. Up to 10 time switches can be connected to one radio receiver.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    GPS Receiver is used for connection to Main switch 583390. Up to 10 time switches can be connected to one radio receiver.

    Features & Benefits:
    • World-wide applicable
    • Reception and processing of the GPS-time signal (UTC)
    • Up to 10 time switches can be connected to one radio receiver (FU 30.00 pro)
    • Time and date are automatically transferred to the time switch
    • Control LED
    • Compact housing
    • Simple mounting, wall fixed rotatable
    • max. length of wire between receiver and time switches 200 m
    • Connection wire specifications: 3-wire, no shield, variable core cross-section
    Certifications:
    • IP55