/content/hbtbt/it/it/search-results.html

    Cavi

    AFP-3030 Intelligent Fire Alarm Control Panel

    Interrotto

    AFP-3030 is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    AFP-3030 is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities. The AFP-3030 is ideally suited for applications where fire emergency detection and evacuation are extremely critical to life safety. The AFP-3030 supports up to 3,180 intelligent addressable devices per panel across ten SLC loops and is networkable up to 200 nodes. A host of other options are available, including single or multichannel voice; LED, LCD, or PC-based graphic annunciators; networking; advanced detection products for challenging environments, and many additional options.Features & Benefits:
    • VeriFire Tools non-proprietary on/offline program, test and reporting PC software
    • Non-propriety PC-based programming suite
    • Global software/firmware download ability
    • Network up to 200 nodes with high-speed NOTI·FIRE·NET™
    Certifications:
    • SSL
    • ActivFire