/content/hbtbt/it/it/search-results.html

    Comunicatori

    Loop Interface Module

    Notifier’s loop interface modules are used to communicate with up to 5 x pairs of Notifier LCM/LEM modules i.e. total of 10 Flash Scan Analog addressable loops for AFP2800 and a total of 4 CLIP Analog addressable loops for the AFP-2802.

    Panoramica

    Notifier’s loop interface modules are used to communicate with up to 5 x pairs of Notifier LCM/LEM modules i.e. total of 10 Flash Scan Analog addressable loops for AFP2800 and a total of 4 CLIP Analog addressable loops for the AFP-2802. Each Analog addressable loop supports up to 159 detectors and 159 addressable modules using the Notifier Flash Scan protocol or 99 detectors and 99 modules using the CLIP protocol.

    Features & Benefits:
    • Used to communicate with up to 5 x pairs of Notifier LCM/LEM modules
    • Total of 10 Flash Scan Analog addressable loops for AFP2800
    • Total of 4 CLIP Analog addressable loops for the AFP-2802
    Certifications: