/content/hbtbt/it/it/search-results.html

    Impulsi stroboscopici combinati

    L-Series Ceiling Mount Strobe

    Interrotto

    L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The entire L-Series product line of ceiling-mount strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time consuming ground faults.

    To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings and automatic selection of 12- or 24-volt operation.

    Features & Benefits:
    • Plug-in design with minimal intrusion into the backbox
    • Tamper-resistant construction
    • Automatic selection of 12 or 24V operation at 15 and 30 candela
    • Field-selectable candela settings on ceiling units:15,30,75,95,115,150 and 177
    • Universal mounting plate for ceiling units
    • Mounting plate shorting spring feature checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
    • Listed for ceiling mounting only
    • Compatible with MDL3 sync module
    Certifications:
    • UL Listed: S5512, S4011
    • FM Approved, except for Alert Models: 3057383
    • CSFM: 7125-1653:0504, 7135-1653:0503
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Mounting Type
      • Ceiling
    • Product Type
      • Strobe

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Mounting Type
      • Ceiling
    • Product Type
      • Strobe
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Mounting Type : Ceiling
    • Product Type : Strobe