/content/hbtbt/it/it/search-results.html

    Impulsi stroboscopici combinati

    L-Series LED Ceiling-Mount Strobe

    L-Series LED strobes are rich with features that increase application versatility, simplify installation, and maximize profits with lower current draw and modern aesthetics.

    Panoramica

    The System Sensor L-Series LED strobes are rich with features that increase application versatility, simplify installation, and maximize profits with lower current draw and modern aesthetics. LED lighting technology offers significantly lower current draw compared to older Xenon bulbs across a full candela range. This improves design flexibility for notification appliance circuits (NACs) while also reducing power supply requirements, allowing for simpler and lower-cost installations.

    All devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation and protect devices from construction damage, the L-Series utilizes a universal mounting plate for all models with an onboard shorting spring so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to suit a wide range of application requirements using field-selectable candela, tone, and volume settings using rotary switches.

    In addition, the System Sensor L-Series with LED notification appliances offer a new diagnostic test point feature that allows you to measure device voltage with a digital voltage meter (DVM) without removing the appliance from the wall or ceiling. The DVM test points are discreetly located on the face of the notification appliance, which enables faster troubleshooting and end-of-line (EOL) voltage checks while greatly reducing the risk of misplacing or damaging appliances during troubleshooting.

    Features & Benefits:
    • LED technology provides lower current draw
    • Digital Voltage Meter (DVM) diagnostic test points for Horn Strobes and Strobes
    • Common aesthetics across the L-Series platform
    • Standard and compact sizes
    • Tamper-resistant construction
    • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
    • Field-selectable candela settings on ceiling units: 15, 30, 75, 95, 115, 150, and 177
    • Rotary switches for candela selections
    • Mounting plate provides plug-in design for easier installation and shorting springs to check wiring continuity
    • Electrically compatible with legacy SpectrAlert, SpectrAlert Advance and L-series devices
    • Synchronization through use of UL approved power supplies that support System Sensor Sync protocol or System Sensor MDL3 Sync Module
    • Available in red and white with FIRE, ALERT, Plain, FUEGO and bilingual markings
    • Available in standard size and compact models
    Certifications:
    • UL Listed: S5512-S4011
    • ULC Listed: S5512-S4011
    • FM Approved: 3057072-FM23FPUS0195
    • CSFM: 7300-1653:0525; 7135-1653:0503; 7135-1653:0526
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Ceiling

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Ceiling
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Strobe
    • Mounting Type : Ceiling