/content/hbtbt/it/it/search-results.html

    Impulsi stroboscopici combinati

    S-Cubed Voice Sounder VAD

    Interrotto

    Voice Sounder VAD is available in white and red colour having -10°C to +50°C operating temperature. Four voice phrases and a bell tone available as standard

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Voice Sounder VAD is available in white and red colour having -10°C to +50°C operating temperature. Four voice phrases and a bell tone available as standard. The sounder volume can adjust via the commissioning tool, the panel or the HandiLink infrared remote control

    Features & Benefits:
    • Four voice phrases and a bell tone available as standard
    • Voice and tone modes can be freely configured within the same sounder
    • Active background monitoring of sounder and VAD circuits
    • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
    Certifications:
    • LPCB
    • EN54-3 annex C
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent