/content/hbtbt/it/it/search-results.html

    Impulsi stroboscopici combinati

    SpectrAlert® Advance Weatherproof Ceiling Strobe

    Interrotto

    SpectrAlert® Advance strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, and automatic selection of 12 or 24V operation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The SpectrAlert® Advance series strobes are ideal for warning hearing-impaired individuals during an emergency event. They have field selectable candela settings including 15, 15/75, 30, 75, 95, 110, and 115 candela. High candela models have field selectable settings that include 135, 150, 177, and 185 candela. They offers a plug-in design with minimal intrusion into the back box, making installations fast and fool proof while virtually eliminating costly and time-consuming ground faults.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56
    • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
    • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
    • Automatic selection of 12 or 24-volt operation at 15 and 15/75 candela
    • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
    • Plug-in design with minimal intrusion into the back box
    Certifications:
    • UL Listed: S3593
    • ULC Listed
    • CSFM: 7300-1653:187
    • FM: 3023572
    • MEA: MEA452-05-E
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Ceiling

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Strobe
    • Mounting Type
      • Ceiling
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Strobe
    • Mounting Type : Ceiling