/content/hbtbt/it/it/search-results.html

    Segnali elettronici

    Illuminated Sign for Evacuation

    Interrotto

    The Illuminated Signs for Evacuation have been designed to carry out the optical-acoustic signaling in the systems of evacuation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Illuminated Signs for Evacuation have been designed to carry out the optical-acoustic signaling in the systems of evacuation. It has three inputs that must be normally closed contacts for messages 1 and 2. With optional microphone (AVD MIC) the required message can be recorded on the spot. It is also possible to select multiple repetitions of the alert message, while the number of repetitions of evacuation messages is infinite.

    Features & Benefits:
    • With optional microphone (AVD MIC) the required message can be recorded on the spot
    • It is also possible to select multiple repetitions of the alert message
    • The number of repetitions of evacuation messages is infinite