/content/hbtbt/it/it/search-results.html

    Segnali elettronici

    LED Array Series Indoor Display

    Interrotto

    The LED Array Series Indoor Displays are LED message centers designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colors and three rainbow effects.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The LED Array Series Indoor Displays are LED message centers designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colors and three rainbow effects (red only versions are also available). These message centers are among the brightest and sharpest indoor displays available. Messages are entered through a wireless, remote control keyboard, as easy to understand and use as an ordinary calculator

    Exclusive three-step message entry with Auto mode programming eliminates the need to learn complicated programming procedures. Within seconds, the user can create exciting visual messages that cannot be ignored. Ten pre-set mass notification messages are provided. In applications requiring multiple units to communicate important information, Alpha displays can be networked and connected to a PC to form a powerful integrated visual information system throughout your plant or business facility. The Contact Interface Panel can be used for Fire Alarm or Manual type activation.

    Features & Benefits:
    • Provides simple point-to-point RS232 communications
    • Supports multi-drop RS485 connections
    • Uses a character size of: 2.1” (5.13 cm)
    • Offers a one year USA factory warranty.
    • Stores and displays over 80 messages
    • Has 8 colors and 3 rainbow effects
    • Includes 6 character fonts
    • Contains an optional Ethernet LAN connections
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER