/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    High Base for IQ8S RB

    Interrotto

    ESSER High Base for IQ8S RB is high base can be used with an IQ8S RB sound diffuser to replace the short base.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The ESSER High Base for IQ8S RB is high base can be used with an IQ8S RB sound diffuser to replace the short base. The fire alarm sound devices of the IQ8S range are NF and CE (DPC) certified. They comply with EN54-3 standard with sound conforming to NFS-32-001 standard.

    Certifications:
    • IP65 Rated
    • EN54-3 Standard
    • NFS-32-001 Standard
    • NF Certified
    • CE