Allarmi e sirene
IQ8 Alarm Plus Visual Alarm Device
IQ8Alarm Plus is the most cost-effective and reliable-way of alarm signalling. Its outstanding features significantly outperforms with the completely loop powered optical alarm signalling as well as different voice messages in up to 5 languages.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
IQ8Alarm Plus is the most cost-effective and reliable-way of alarm signalling. Its outstanding features significantly outperforms with the completely loop powered optical alarm signalling as well as different voice messages in up to 5 languages.
It is Addressable, completely bus supplied and has short circuit / open circuit resilient combined voice.
Features & Benefits:- Completely bus supplied addressable alarm devices
- High sound pressure level of up to 97 dB(A)
- Cost-saving integration into the esserbus-PLus system
- Activation of up to 64 alarm devices per esserbus-Plus
- Flexible load factor for easier project planning and installation
- Multilingual voice alarm function in 5 languages
- 20 different international signal tones incl. DIN-tone
- Synchronized activation within loop and panel
- Simple and user-friendly programming via tools 8000
- Built-in isolator in each alarm device
- EN 54-3
- EN 54-23
Altro
- Brand
- ESSER
Altro
- Brand
- ESSER
- Brand : ESSER