Allarmi e sirene
L-Series Low Frequency Compact Wall Sounder
L-Series low frequency compact wall sounders include a variety of features that increase their application versatility while simplifying installation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
L-Series low frequency compact wall sounders include a variety of features that increase their application versatility while simplifying installation. They are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone.
These devices feature plug-in designs making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Installers can also easily adapt devices to a suit a wide range of application requirements with 24V operation and a rotary switch for 520 Hz low frequency sounder tones.
Altro
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- System Sensor
- Product Type
- Low-Frequency
Altro
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- System Sensor
- Product Type
- Low-Frequency
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
- Product Type : Low-Frequency