/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    L-Series Low Frequency Wall Sounder

    Interrotto

    L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation. They are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone.

    These devices feature plug-in designs making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Installers can also easily adapt devices to a suit a wide range of application requirements with 24V operation and a rotary switch for 520 Hz low frequency sounder tones.

    Features & Benefits:
    • 520 Hz ± 10% square wave tone, NFPA compliance<
    • Full candela range plus High/low tone options to optimize current draw for a wide variety of applications
    • Compact and standard, and round ceiling options
    • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
    • Rotary switch for high and low, temp 3 and temp 4 settings
    • Plug-in design with minimal intrusion into the backbox
    • Mounting plate shorting spring checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
    • Updated modern aesthetics
    Certifications:
    • UL Listed: S4011
    • ULC Listed
    • FM Approved: PR452768
    • CSFM: 7135-1653:0516
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Low-Frequency|Sounder