/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    NS Series Wall Mounting Tone Sounder

    Interrotto

    The NS Series Wall Mounting Tone Sounder has rugged construction and acoustic efficiency. This results in a low current sounder with high volume, wide angle sound distribution providing good audibility in all directions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The NS Series Wall Mounting Tone Sounders have rugged construction and acoustic efficiency. This results in a low current sounder with high volume, wide angle sound distribution providing good audibility in all directions. The NS series sounders are available in a choice of two colors - red or white and are supplied with either 4 or 14 preconfigured sounder patterns/tones.

    The NS sounders can be integrated onto systems using other sounders or strobes from the Morley-IAS portfolio or other compatible systems. These sounders are suitable for many applications such as offices, hotels, industrial plants and hospitals. The internal solid state electronics provide the user with a choice of either continuous or sweeping tones at a variety of frequencies and volume levels.

    Features & Benefits:
    • 103dB(A) maximum output
    • Stepped volume control
    • Wall mounting sounder
    • Rugged construction
    • IP44, IP55 or IP66 rated
    • Easy cable entry & exit
    Certifications:
    • EN54: pt 3
    • CE marked