/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    S Cubed Range Alarm Sounder

    Interrotto

    S Cubed Range Alarm Sounders incorporates combinations of sound, speech and strobe outputs. There are different IP rated base versions for indoor and outside use.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    S Cubed Range Alarm Sounders incorporates combinations of sound, speech and strobe outputs. There are different IP rated base versions for indoor and outside use. The voice enhanced sounders offer a variety of speech messages as well as a bell sound - all powered by the loop. Recent improvements to the range give you the ability to separate the functionality of the sounder strobe devices allowing you the possibility to assign the strobe only for alert and then sounder strobe for evacuation for example.

    Features & Benefits:
    • The strobe option is equivalent to a standard 3w Xenon strobe
    • Uses 1/20th of the power
    • 4 voice phrases and a bell sound are available as standard
    • Voice and Tone modes can be freely mixed within the same sounder
    • The strobe element of the sounders is fully monitored for circuit failures
    • HandiLink Infrared remote control to adjust the volume remotely
    Certifications:
    • EN54-3
    • EN54-17
    Specifiche

    Altro

    • Product Type
      • Sounder

    Altro

    • Product Type
      • Sounder
    • Product Type : Sounder