/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    S-Cubed System Sounder

    Interrotto

    S-Cubed System Sounder is a comprehensive range of loop powered alarm sounders with integrated voice.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    S-Cubed is a comprehensive range of loop powered alarm sounders with integrated voice and visual alarms. It is combined with flexible configuration from the fire control panels and this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.

    Features & Benefits:
    • Very low power consumption means that the Vigilon system offers more high performance sounders and VADs on the loop than any other manufacturer
    • Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs) and up to 70 combined sounder VADs
    • Environmentally Protected (EP) range with an IP66 rating
    • Four voice phrases and a bell tone available as standard
    • Voice and tone modes can be freely configured within the same sounder
    • Active background monitoring of sounder and VAD circuits
    • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
    Certifications:
    • EN54-23
    • EN54-23:2010
    • LPCB certified
    • EN54-3 annex C
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent