/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    Sounder Flush Mount

    Interrotto

    Sounder Flush Mount has 28 signal sounds incl. DIN sound selectable via DIL-switch.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Sounder Flush Mount has 28 signal sounds incl. DIN sound selectable via DIL-switch.

    Features & Benefits:
    • 28 signal sounds incl. DIN sound selectable via DIL-switch
    • Low power consumption (DIN SOUND 9 mA @ 12VDC/15 mA @ 24 V DC)
    • Adjustable volume up to max. 107dB(A), DIN sound 93 dB(A)
    Certifications:
    • G 210090
    Specifiche

    Altro

    • Brand
      • ESSER
    • Product Type
      • Sounder

    Altro

    • Brand
      • ESSER
    • Product Type
      • Sounder
    • Brand : ESSER
    • Product Type : Sounder