/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    SpectrAlert® Advance HW-LF Selectable-Output Low Frequency Sounder 

    Interrotto

    SpectrAlert® Advance HW-LF Selectable-Output Low Frequency Sounders are white, two-wire, 12/24V, low frequency sounders for wall or ceiling installation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    SpectrAlert® Advance HW-LF Selectable-Output Low Frequency Sounders are white, two-wire, 12/24V, low frequency sounders for wall or ceiling installation. These sounders are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. These devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

    Certifications:
    • UL Listed: S4011
    • MEA Listed: MEA452-05-E
    • FM Approved: 3047563
    • CSFM: 7135-1653:0223; 7125-1653:0224
    Specifiche

    Altro

    • Brand
      • System Sensor

    Altro

    • Brand
      • System Sensor
    • Brand : System Sensor