/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    SpectrAlert® Advance Outdoor Horn

    Interrotto

    SpectrAlert® Advance Series horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The SpectrAlert® Advance outdoor horns increase application flexibility for outdoor installations. Intended for full building notification as well as on the property ground, they produce a loud sound to notify occupants to evacuate the buildings. Installers can easily adapt devices to suit a wide range of application requirements by using field-selectable sound patterns and volume settings. Compatible with 12- or 24-volt systems. The universal mounting plate's plug-in design simplifies installation. Synchronization is also provided when using the MDL module.

    Features & Benefits:
    • 12 and 24V operation
    • Rotary switch for horn tone and three volume selections
    • Temporal and non-temporal tones
    • Horn rated at 88+ dBA at 16 volts
    • Rated from -40 degrees to 151 degrees F, with NEMA 4X rating
    • Tamper-resistant construction
    • Listing for ceiling or wall-mounting
    Certifications:
    • UL Listed S4011
    • ULC Listed
    • FM Approved 3023572
    • MEA Approved MEA452-05-E
    • CSFM Listing 7135-1653:189
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Horn