/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    SpectrAlert Advance Series Mini-Horn

    SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.

    Panoramica

    The MHR and MHW mini-horns operate at 12 and 24 volts and are ideal for hotel, motel or residential fire system applications, where a smaller notification device is desired. The mini-horns offer high and low volume settings, and temporal or non-temporal tones. The horns can be mounted to single gang back boxes for aesthetically sensitive applications. Synchronization is also provided when using the MDL module

    Features & Benefits:
    • 12 and 24V operation
    • High and low volume settings
    • Temporal and non-temporal tones
    • Mounts to single gang backbox
    • Listing for ceiling or wall-mounting
    Certifications:
    • UL Listed S4011
    • FM Approved 3028007
    • ULC Listed CS1099
    • CSFM Listing 7135-1653: 196
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Horn