/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    Wheelock Exceder Horn

    Interrotto

    Wheelock Exceder Horns allows full testing of circuit wiring before the appliance is installed and surface is finished. They offer cover for protection against dirt, dust and damage to the contacts.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Wheelock Exceder Horn acts as a shunting device to allow pre-wire testing for common wiring issues. The contact cover is polarized to prevent it from being installed incorrectly and prevents the appliance from being installed while it is on the UMB. When the contact cover is removed the circuit will show an open until the appliance is installed. The UMB allows for consistent installation and easy replacement of appliances if required. Wall models provide an optional locking screw for extra secure installation, while the ceiling models provide a captive screw to prevent the screw from falling during installation.

    Features & Benefits:
    • Multiple voltages
    • Voltage test points for quick troubleshooting and easy spot checking
    • 3 audible settings
    • 8 Candela settings
    • Finger-slide switches
    • Sleek modern aesthetics
    • Common base for wall and ceiling
    Certifications:
    • CSFM Listed
    • UL Listed
    • ULC Listed
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER