/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    Wheelock® MT Multitone Horn

    Wheelock® MT multitone horns offer a choice of eight nationally and internationally recognized alerting sounds: horn, bell, march time horn, code-3 tone, code-3 horn, slow whoop, siren, or high/low tone.

    Panoramica

    Wheelock® MT multitone horns offer a choice of eight nationally and internationally recognized alerting sounds: horn, bell, march time horn, code-3 tone, code-3 horn, slow whoop, siren, or high/low tone. The code-3 horn and tone patterns are engineered to comply with NFPA/ANSI temporal pattern specifications without requiring additional equipment. With these horns, one alarm appliance meets most of your signaling needs.

    Features & Benefits:
    • In-out wiring terminations accept two 18 to 12 AWG wires at each terminal (inputs are polarized for compatibility with standard reverse polarity type supervision)
    • Mounts to either 4 inch square or double-gang box (important for retrofit installations)
    • Attractive flush- or surface-mounting (no additional trimplate required for flush-mounting)
    • Input voltage is 12/24V
    Certifications:
    • ULC Listed: CS243
    • CSFM Approved: 7125-0785:0155; 7135-0785:0118
    • FM Approved
    Specifiche

    Altro

    • Product Type
      • Horn

    Altro

    • Product Type
      • Horn
    • Product Type : Horn