/content/hbtbt/it/it/search-results.html

    speakers

    15 W Horn Loudspeaker

    Interrotto

    Horn loudspeaker DK 15/T-EN54 offers high acoustic pressure and durable weather resistance, ideal for industrial use. The high protection class IP66 ensures operational safety even under very difficult conditions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Horn loudspeaker DK 15/T-EN54 offers high acoustic pressure and durable weather resistance, ideal for industrial use. The high protection class IP66 ensures operational safety even under very difficult conditions. For more safety, the loudspeaker is additionally equipped with a ceramic clamp and thermal fuse. The impact-resistant ABS body as per UL94V0 ensures durable stability. Delivered along with a U-shaped, universal rust-free bracket for flexible assembly. The flexible power modification can easily be done on the back of the loudspeaker, 15 W, 7.5 W, 3.75 W, 1.87 W. The DK 15/T-EN54 is also suitable for use in outdoor areas.

    Features & Benefits:
    • Suitable for use in indoor/outdoor areas
    • Offers high acoustic pressure and durable weather resistance
    • High protection class IP66
    • Equipped with a ceramic clamp and thermal fuse
    • Impact-resistant ABS body as per UL94V0 ensures durable stability
    • Adjustable power output 15 W, 7.5 W, 3.75 W and 1.87 W
    Certifications:
    • EN 54-24
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta