/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Flush Mounted Wall Loudspeaker

    Interrotto

    The white/aluminum Flush-Mounted Wall Loudspeaker was specifically developed for flush mount-installations. Complete with ceramic clamp with thermal fuse.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The white/aluminum Flush-Mounted Wall Loudspeaker was specifically developed for flush mount-installations. The stable rectangular in-wall loudspeaker with its stable sheet steel perforated grid cover also stands out due to its discrete soft line appearance. It has a maximum output of 6 W, and can be adjusted to 3 W or 1.5 W, 100 V if necessary.

    The loudspeaker is protected against dust and other forms of environmental impact by way of a synthetic shock-resistant ABS-flush mount enclosure in black. The loudspeaker features an integrated ceramic terminal block and a thermal fuse. Moreover, the loudspeaker chassis is impregnated against moisture.

    Features & Benefits:
    • Complete with ceramic clamp with thermal fuse
    • Protected against dust and other forms of environmental impact
    • Synthetic shock-resistant ABS-flush mount enclosure
    Certifications:
    • EN54-24