/content/hbtbt/it/it/search-results.html

    Altoparlanti

    High Power Speaker Array

    Interrotto

    High Power Speaker Arrays can be integrated and controlled by either voice-capable Fire Alarm Control Panels (FACP) or Eaton’s Safe Path Voice Evacuation Systems or Safe Path Mass Notification Systems (SPMNS).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    High Power Speaker Arrays from Eaton broadcast crisp are used over large outdoor coverage areas where immediate notification is essential. They are designed to meet Life Safety requirements, this wide-area Mass Notification System (MNS) features industry-leading intelligibility using an advanced amplification system design. The supervised NAC input of the HPSA is designed to activate and de-activate audio at the HPSA by applying 24 VDC in the appropriate polarity or contact closure.

    Features & Benefits:
    • Highly intelligible live voice and tone announcements
    • Energy- and cost- efficient advanced amplification system enables lower current draw and increased battery life
    • Requiring fewer speakers and significantly less power for a substantially larger range
    • Continuous emergency operation regardless of primary power outage
    • Omni-directional and directional speaker coverage options
    • Intelligent battery charger maintains batteries at optimal charge state and supervises the batteries for multiple fault conditions
    • Six discrete (Form C) trouble signals: No AC, No Battery, Low Battery, Door Open (tamper), Amplifier Fault, Driver Fault
    • Multiple HPSAs can be controlled by one source
    Certifications:
    • TUV Approved.
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI

    Altro

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI