/content/hbtbt/it/it/search-results.html

    Altoparlanti

    HS Series Horn Loudspeaker

    Interrotto

    The HS Series Horn Loudspeakers provides an excel voice reproduction and sound transmission. The loudspeakers are water and dust protected making them ideal for both indoor and outdoor applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The HS Series Horn Loudspeakers provides an excel voice reproduction and sound transmission. The loudspeakers are water and dust protected making them ideal for both indoor and outdoor applications such as sports fields, parks, exhibition halls, factories and swimming pools. The horn loudspeaker is supplied with strong adjustable mounting racks, helping direct the acoustic beam accurately. They are made of ABS materials and painted in white.

    Features & Benefits:
    • Efficient actuators
    • Perfect voice reproduction and sound transmission
    • Water and dustproof to IP66
    • Compliance with international safety standard
    Certifications:
    • CE
    • RoHS