/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Local Playback Speaker

    The Gamewell local playback speaker modules can be used to monitor the recorded digital message without transmitting the message over the system speakers. It provides local digital message playback for user review of field-recorded custom messages.

    Panoramica

    The Gamewell FC-LPS local playback speaker modules can be used to monitor the recorded digital message without transmitting the message over the system speakers. The FC-LPS is necessary to take advantage of the Playback feature. The speaker module plugs into P2 of the main circuit board and is temporarily installed for testing. It provides local digital message playback for user review of field-recorded custom messages.

    Features & Benefits:
    • Can be used to monitor the recorded digital message without transmitting the message over the system speakers
    • Necessary to take advantage of the Playback feature
    • Provides local digital message playback