/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Panaray® MA12 Line Array Loudspeaker

    Panaray® MA12 Line Array Loudspeakers are an mid/high modular line array features slim column enclosure blends with almost any décor

    Panoramica

    Panaray® MA12 Line Array Loudspeakers are an mid/high modular line array features slim column enclosure blends with almost any décor

    Features & Benefits:
    • Twelve 2.25" (64 mm) drivers mounted in a vertical line array deliver wide horizontal coverage with narrow vertical pattern control
    • Modular design allows stacking of multiple enclosures in a line array configuration
    • 145° horizontal x 20° nominal coverage for a single module
    • Mid/high configuration allows bass management and design flexibility
    • Optional brackets allow easy installation of single