/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Sound Projector by Autronica

    Interrotto

    The Sound Projectors by Autronica are weatherproof sound projectors of the DAW series exceedeingly suitable or outdoor use in open air baths and sport facilities

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Sound Projectors by Autronica are weatherproof sound projectors of the DAW series exceedeingly suitable or outdoor use in open air baths and sport facilities. Sound Projectors are made of high-quality powder coated aluminum that is completely corrosion-resistant. They are equipped with a high quality broadband speaker with a diameter of 130 mm. Aesthetic and modern enclosed enclosure offers exceptional sound quality. They are characterized by an easy and fast fixing system. It has an IP 54 protection level. Connection module with a 3-contact ceramic cube equipped with a 130 C 3 A thermal fuse.

    Features & Benefits:
    • Excellent for voice alarm
    • Indoor applications
    • High corrosion resistance
    • Easily mounted on U-mounting bracket
    • Protection degree IP 54
    Certifications:
    • EN 54-24:2008