/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Spherical Loudspeaker

    Interrotto

    Spherical loudspeaker with real surround sound are designed with 360° horizontal and 160° vertical sound emission results in almost total coverage.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    Spherical loudspeaker with real surround sound are designed with 360° horizontal and 160° vertical sound emission results in almost total coverage.Excellent emission, a steady frequency response and good efficiency make these loudspeakers the answer to many acoustics problems. The speakers are Ideal for fitting large areas for sound, such as warehouses, entrance halls or factories and can also be used for both voice as well as music.