/content/hbtbt/it/it/search-results.html

    Luci stroboscopiche e indicatori luminosi

    Addressable Sounder & Strobe

    Base and addressable electronic sounder and strobes, black color body with isolator. Addressable sounder and strobes are powered directly from the loop and are addressable by rotary switches.

    Panoramica

    Base and addressable electronic sounder and strobes, black color body with isolator. Addressable sounder and strobes are powered directly from the loop and are addressable by rotary switches. These sounder and strobes are CPR certified in accordance with EN 54-3/17. Featuring fast and simple installation, the opal base sounder beacon forms a perfect spot mount assembly with notifier opal detectors. These sounder and strobes are powered by the fire panel via the loop wiring, control of the devices setting is enabled using on-board switches or via the opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.

    Features & Benefits:
    • Fast and simple installation
    Certifications:
    • EN 54-3
    • EN 54-17
    • EN54-23 O-CATEGORY
    • IP21C
    • IP44 (With Accessory)
    • IP65 (With Accessory)
    Specifiche

    Altro

    • Brand
      • KAC

    Altro

    • Brand
      • KAC
    • Brand : KAC