/content/hbtbt/it/it/search-results.html

    Luci stroboscopiche e indicatori luminosi

    Ceiling Mounting Optical Alarm Signaling Device

    Interrotto

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches. The alarm device is suitable for cylindrical areas of up to 7.3 m in diameter. For smaller spaces, the device can be switched to a 5 m diameter to save energy.

    Certifications:
    • EN54-23
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER