/content/hbtbt/it/it/search-results.html

    Luci stroboscopiche e indicatori luminosi

    ENscape Amber Signal Beacon

    Interrotto

    KAC’s conventional Signal Beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw. Signal beacons consist of red light flash and amber lens.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    KAC’s conventional beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw. The ENscape beacon delivers outstanding quality, reliability and long operational life. Omni directional light coverage eliminates need for device orientation. Signal Beacons have deep base option with multiple cable entries for flexible installation. Signal Beacons operate on 12V and 24V systems, making the range suitable for fire & security applications.

    Features & Benefits:
    • Positive fit engagement and feedback of base with device for easy installation
    • Advanced optics ensures good light coverage at low current draw
    • Soft start feature reduces power surges during system start-up
    • Red light flash and amber lens
    • Suitable for wall or ceiling mount applications
    • Range of base options, for indoor and applications up to IP65
    Certifications:
    • RoHS
    • WEEE