/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Luci stroboscopiche e indicatori luminosi

    Honeywell System Sensor Strobe

    Interrotto

    Honeywell's System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry and are designed for warning individuals in cases of fire emergencies.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry for alarming individuals during fire emergencies. With white and red housing, universal fire symbol and a ceiling mount accessory available these devices can meet virtually any application. They also mount to a wide variety of back box sizes to offer the most flexibility in installation. This line of Strobe devices features a wide variety of features that simplifies installations. The mounting plate allows the devices to be compatible with a wide range of back box sizes.

    Features & Benefits:
    • Mounting plate included for compatibility with a wide range of back box sizes
    • Built in synchronization feature keeps strobes in sync for up to 30 minutes
    • Round trim ring available for ceiling mount applications
    • Universal Fire symbol is language independent
    Certifications:
    • UL 1638 Listed