/content/hbtbt/it/it/search-results.html

    Luci stroboscopiche e indicatori luminosi

    Horn Cum Strobe

    Interrotto

    Honeywell System Sensor Fire Alarm Control Panels have been developed to provide a simple and reliable solution to the demands of today’s fire detection requirements.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell System Sensor Fire Alarm Control Panels have been developed to provide a simple and reliable solution to the demands of today’s fire detection requirements. The panels have been designed with both installer and end user’s requirements in mind, suited for small to medium sized buildings like Commercial Buildings, Banking, Residential complexes, Retail Units/Stores, Shops, Restaurants, Healthcare, Public Offices, Schools etc. For installers, Honeywell System Sensor panels offer an out of the box and on the wall solution. A combination of quick installation, an enhanced feature set and advanced programming allows installers to quickly and simply meet the demands of the user. Equipped with configurable inputs, programmable relays, delay setting for alarm verification, software isolation of zone and NAC outputs, mapping of NAC to specific zones, password protections etc. provide wide variety of c

    Features & Benefits:
    • Detectors/MCPs in same zone
    • Lamp Test Facility
    • 16*2 Char LCD Display, Aesthetically
    • designed Front Facia/LED's
    Certifications:
    • CE