/content/hbtbt/it/it/search-results.html

    strobes and signal lights

    Mini-Addressable Input Module

    Interrotto

    The M501MEA is a mini-addressable input module. It will interface with contact devices such as security contacts, waterflow switches and call points. It is capable of being connected in Class B wiring configurations.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    The M501MEA is a mini-addressable input module. It will interface with contact devices such as security contacts, waterflow switches and call points. It is capable of being connected in Class B wiring configurations. The M501MEA provides a two-wire initiating circuit for normally open contact fire alarm and security devices. In addition to transmitting the supervised state of the monitored device (normal, open, or short), the full analogue supervision measurement is sent back to the panel. The compact size allows it to fit inside devices or junction boxes behind devices. Its size and light weight allows it to be installed without the need to be rigidly mounted. Enabling the Advanced Protocol, alarms or troubles are determined in a reduced time.
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta