Luci stroboscopiche e indicatori luminosi
SpectrAlert® Advance SW Wall-Mount Strobe
SpectrAlert® Advance SW wall-mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable settings of 15, 15/75, 30, 75, 95, 110, and 115 candela.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
SpectrAlert® Advance SW wall-mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable settings of 15, 15/75, 30, 75, 95, 110 ,and 115 candela. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
Features & Benefits:- Plug-in design with minimal intrusion into the back box
- Tamper-resistant construction
- Automatic selection of 12 or 24V operation at 15 and 15/75 candela
- Field-selectable candela settings
- Universal mounting plate for wall units
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically Compatible with legacy SpectrAlert devices
- UL Listed: S5512
- FM approved
- MEA: 452-05-E
- CSFM: 7125-1653:0186