Accessori
External power supply unit
External power supply unit
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
External power supply in a compact metal housing for holding up to
two 12 V / 17 Ah batteries for use in fire and voice alarm systems.
Up to two 12 V / 38 Ah can be connected and charged via the
supplied battery housing. The power supply allows an
uninterruptible power supply.
Two potential-free relay outputs are available for the transmission of faults (common fault, battery fault). External LED display for operation and common fault on the front door.
Features & Benefits:- Two potential-free relay outputs
- Single monitoring of the batteries for emergency power supply
- Compliant with EN 54-4 (A2)
- Nominal frequency 50 Hz Output current 5 A Battery capacity max. 38 Ah @ 24 V DC Contact load relay max. 60 V/100 mA Ambient temperature
- -10 °C ... 40 °C
- Storage temperature
- -20 °C ... 80 °C
- Air humidity
- < 95 %
- Type of protection IP 30 Housing sheet steel Color black, similar to RAL 7021 Weight
- approx. 6,2 kg (without batteries)
- Dimensions
- W: 420 mm H: 420 mm D: 180 mm (add. housing for battery)
- (power supply)
- Approval: VdS