/content/hbtbt/it/it/search-results.html

    Alimentatori

    Emergency Power Supply PSU 24 V-2

    Interrotto

    Emergency manager for use as emergency power supply of an Voice Alarm application.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Emergency manager for use as emergency power supply of an Voice Alarm application.

    Features & Benefits:
    • Emergency power supply in the 1 HU enclosure
    • Outputs for control devices such as DOM or Comprio net
    • 8 individually fused high power outputs for output amplifiers, each with 30A max
    • LED displays and display for status reports
    • Potential-free contacts for the transmission of alarm messages
    • Battery capacity up to a total of 320 Ah
    Certifications:
    • Approval according to EN 54-4 (A2)