/content/hbtbt/it/it/search-results.html

    Alimentatori

    External Power Supply

    Interrotto

    External Power Supply

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Power supplies are dedicated to work in fire detection and building automation systems. These power supplies are a source of guaranteed 24V. These are manufactured as a wall box with a lock. The housing has space inside to mount batteries. The controller protects the internal battery bank against too low discharge by means of the built-in disconnect device.

    Features & Benefits:
    • Visual and remote indication of alarm
    • Floating mode with temperature compensation
    • Continuous testing of the rectifier’s operation
    Certifications:
    • EN 54-4
    • IP43