/content/hbtbt/it/it/search-results.html

    Alimentatori

    Flame Detector Relay

    Interrotto

    Honeywell Flame Detector Relays R4343D and R4343E are essentially switches which, when used with the appropriate sensors can signal the presence or absence of a flame or ultraviolet (UV) light.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell Flame Detector Relays R4343D and R4343E are essentially switches which, when used with the appropriate sensors can signal the presence or absence of a flame or ultraviolet (UV) light. Flame current meter jack socket permits monitoring of flame signal strength Plug-in mounts onto a subbase for surface mounting and housing meets IP40 rating.

    Features & Benefits:
    • Plug-in mounts onto a subbase for surface mounting
    • Housing meets IP40 rating