/content/hbtbt/it/it/search-results.html

    Alimentatori

    Gamewell-FCI Power Supply Module

    Interrotto

    Gamewell FCI Power Supplies are range of power supplies that provides the power to all of the E3 Series components.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Gamewell Power Supplies are switching power supplies that provides e power to all of the E3 Series components. It is a component of the following systems- E3 Series Expandable Emergency Evacuation System, E3 Series Combined Fire and Mass Notification System and E3 Series Broadband Voice Evacuation System. In addition, it has an internal battery charging circuit that is capable of maintaining up to 55 A/H batteries.

    Features & Benefits:
    • Includes 9 ampere, filtered, regulated power supply
    • Provides 1 ampere battery charging current
    • Offers energy and space-saving switching technology
    • Contains an integral battery charger capable of recharging up to 55 A/H batteries (Batteries not furnished).
    Certifications:
    • UL Standard 864, 10th Edition
    • UL Standard UL2572, 2nd Edition for Mass Notification