Stazioni di chiamata
Dummy Plate 5U
Dummy Plates are used for the installation of an Ethernet touch call station ETCS as a central control panel in a 19 floor standing cabinet or a digital DCS plus intercom.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Dummy Plates are used for the installation of an Ethernet touch call station ETCS as a central control panel in a 19 floor standing cabinet or a digital DCS plus intercom. So that the DCS plus intercom can be operated with a PTT microphone, the blind plate is equipped with two screwing points. The included holder for the PTT microphone can be mounted.
Features & Benefits:- Changeable door hinge
- Completely demountable