/content/hbtbt/it/it/search-results.html

    Altoparlanti

    Hyperspike Ma-micro Medium Power Speaker

    Interrotto

    The hyperspike® ma-micro is a lightweight, 360° medium power speaker array that broadcasts live and pre-recorded voice commands and tones over a half mile Radius.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    The Hyperspike® Ma-micro Is A Lightweight, 360° Medium Power Speaker Array That Broadcasts Live And Pre-recorded Voice Commands And Tones Over A Half Mile Radius. Leading The Industry In Voice Intelligibility, the Ma-micro Speaker Design Achieves An Exceptional Sti Of 0.84/1.0, Ensuring Commands Are Clearly Transmitted And Heard, even In High Noise Environments. The Battle Tested Ma-micro Comes With A Waterproof Uvresistant Enclosure Ensuring Durability In Harsh Environments.Features & Benefits:
    • Suitable For Indoor Or Outdoor Applications
    • 134 Db Spl Peak Acoustic Output
    • Sti 0.84/1.0
    • 0.4-mile Radius
    • Ul1480a Listed
    Certifications:
    • UL
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER