/content/hbtbt/it/it/search-results.html

    Componenti e accessori

    ASD Joint Pipe Clips

    Aspirating smoke detection pipe clip, designed to support both 25 and 27mm smoke pipe, in either ABS

    Panoramica

    The clip has a flexible side wall which allows the clip to open wide enough to allow the pipe to be placed within it’s circular cavity. The clip secures the pipe when closed. Slight discolouration many appear on the side wall, after repeated opening and closing. This does not affect the clips performance. The clips are made from polypropylene and therefore should NOT be installed where the temperatures are lower than -5 degree C particularly in cold or chill stores. The upper limit is +70 degrees C, the clip allows for the movement of pipe to expand or contract to ambient temperatures.

    Features & Benefits:
    • Temperature range -5 up to +70 degrees C
    Certifications:
    • Flame rating 0.0630 in 160mm HB test method UL94
    • Rockwell hardness 103 test method ASTM D785
    • European standard EN54 part 20